IESNA:LM-63-2002
[TEST]P947115
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-760-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13192
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2057.7 1931.9 1822.8 1693.7 1564.5 1484.6 1456.2 1460.4 1484.6 1515.4
1659.5 2106.9 2833.3 3561.4 4297.9 4861.9 5360.1 5751.6 6152.3 6409.7
6428.9 6109.8 4684.4 4081.3 3395.6 2307.6 1429.6 1129.7 758.9 399.9
199.9 151.6 96.6 56.6 22.5 0 0
2057.7 1949.4 1840.3 1712 1581.2 1500.4 1470.4 1467.9 1488.7 1517
1627.8 2016.1 2714.2 3532.3 4238.7 4826 5343.4 5790.8 6165.6 6463.1
6529.7 6266.4 4889.4 4184.6 3531.4 2455.1 1522 1172.1 784.8 419.9
233.3 183.3 125 81.6 53.3 12.5 0
2057.7 1946.9 1844.4 1722.8 1595.4 1516.2 1482.9 1476.2 1489.6 1515.4
1587.9 1872.8 2470.9 3251.5 4008.8 4683.6 5295.1 5818.2 6276.4 6658
6798 6682.2 6246.5 4911 4118.8 3039.1 1906.9 1372.9 998.9 584
393.2 324.9 284.1 236.6 162.5 28.3 0
2057.7 1958.6 1860.3 1754.5 1640.3 1555.4 1517.9 1502.9 1507.9 1527.9
1563.7 1712 2108.5 2750 3513.1 4275.4 5026 5743.3 6384.7 6848.8
7130.4 7168.7 6960.4 6598.8 6007.4 4991 4075.4 3129.1 2097.7 971.4
493.2 324.9 245.8 162.5 64.1 0 0
2057.7 1962.7 1880.3 1791.1 1698.7 1627.8 1585.4 1568.7 1566.2 1582
1608.7 1663.7 1840.3 2237.7 2850 3576.4 4388.7 5225.9 6057.3 6756.3
7265.3 7540.2 7551.1 7350.3 7077.9 6705.5 6184.8 5287.6 3933.8 2376
1014.7 353.2 147.5 82.5 32.5 2.5 0
2057.7 1979.4 1906.1 1844.4 1777.8 1724.5 1695.3 1682 1680.3 1692.8
1717 1752 1825.3 1988.6 2321 2834.1 3505.6 4272 5073.5 5868.2
6624.7 7265.3 7751 7946.8 7965.9 7956.8 7966.8 7741.8 6703.8 4765.2
2657.5 894.7 227.4 84.1 20.8 1.7 0
2057.7 1996.1 1940.2 1900.3 1868.6 1847.8 1843.6 1851.1 1866.1 1886.1
1916.1 1957.7 2011.9 2101.9 2251.8 2508.4 2907.5 3444 4048.8 4698.6
5405 6135.7 6847.1 7490.2 8058.4 8524.1 9011.5 9498 9488.8 7998.4
4966.8 2103.5 548.2 155 46.7 3.3 0
2057.7 2018.6 1985.2 1966.1 1963.6 1975.2 1999.4 2041.1 2081 2129.4
2194.3 2260.2 2326 2415.1 2531.7 2712.5 2992.4 3385.6 3846.3 4390.3
5010.2 5630 6275.6 6890.4 7683.5 8499.9 9491.3 10423.5 10891.7 10331.9
8145.9 4442.8 1244.6 264.9 56.6 4.2 0
2057.7 2043.6 2031.9 2043.6 2067.7 2107.7 2158.5 2218.5 2275.1 2338.5
2407.6 2477.6 2551.7 2650 2779.2 2966.6 3226.5 3588.9 4039.6 4562
5192.6 5864.1 6612.2 7426.1 8308.3 9288.9 10323.6 11297.4 11798.9 11299.9
8894 4097.9 870.6 225.8 46.7 4.2 0
2057.7 2042.7 2039.4 2054.4 2083.5 2130.2 2188.5 2245.2 2311 2371.8
2440.1 2506.7 2583.4 2675 2807.5 2998.3 3264 3627.2 4087.1 4651.1
5290.9 5992.4 6757.1 7606 8510.8 9506.3 10544.3 11472.4 11886.4 11168.3
8384.1 3412.3 662.3 175.8 35 3.3 0
2057.7 2059.4 2072.7 2118.5 2174.3 2250.2 2341.8 2433.4 2524.2 2615.9
2705 2800.8 2903.3 3041.6 3243.2 3501.4 3818 4221.2 4704.4 5245.9
5824.1 6423.9 7072 7684.4 8245.9 8721.5 9089.8 9202.2 8792.4 7515.2
4821.9 1415.4 257.4 79.1 20 6.7 0
2057.7 2066.9 2091.9 2141.9 2213.5 2303.5 2402.6 2506.7 2609.2 2702.5
2793.3 2881.6 2975.8 3090.7 3228.2 3414.8 3663.1 3965.5 4304.5 4655.3
5010.2 5367.6 5714.1 5988.2 6131.5 6133.2 6002.4 5705.8 5096 4232.9
2746.7 922.2 205.8 67.5 25.8 10 0
2057.7 2068.5 2099.4 2149.4 2223.5 2307.6 2396.8 2482.6 2555.1 2610
2641.7 2661.7 2668.4 2678.4 2698.4 2730.8 2817.5 3001.6 3234.9 3463.1
3612.2 3680.6 3667.2 3481.5 3073.2 2533.4 1934.4 1268 738.1 398.2
213.3 94.1 39.2 15.8 5.8 0.8 0
2057.7 2073.5 2091.9 2126.9 2152.7 2166.8 2168.5 2135.2 2074.4 1970.2
1823.6 1640.3 1432.1 1222.1 1019.7 830.6 661.5 547.3 507.3 502.3
507.3 504 453.2 359.1 256.6 171.6 114.1 86.6 71.6 58.3
45 28.3 11.7 5 1.7 0 0
2057.7 2074.4 2070.2 2041.9 1981.1 1888.6 1762.8 1581.2 1343.8 1068
810.6 599.8 447.4 366.6 337.4 331.6 327.4 322.4 314.1 304.9
290.7 259.9 214.1 166.6 128.3 101.6 80.8 63.3 49.2 36.7
24.2 11.7 5 1.7 0 0 0
2057.7 2062.7 2018.6 1911.9 1751.1 1542 1257.1 944.7 678.1 492.4
394 351.6 325.7 304.1 284.9 269.1 260.8 251.6 243.3 234.9
221.6 198.3 168.3 136.6 107.5 85.8 69.1 53.3 40 27.5
14.2 6.7 2.5 0 0 0 0
2057.7 2047.7 1946.1 1767.8 1519.5 1211.3 856.4 585.7 437.4 386.6
361.6 338.2 309.1 274.1 238.3 208.3 185.8 175.8 182.4 192.4
192.4 180.8 160 133.3 105 83.3 65 50.8 37.5 25
15.8 6.7 2.5 0 0 0 0
2057.7 2041.9 1891.1 1637.8 1299.6 899.7 587.3 435.7 395.7 374.1
351.6 319.9 282.4 242.4 204.1 171.6 145 131.6 125.8 124.1
125 125 121.6 110.8 97.5 83.3 70 55.8 45 35.8
26.7 15.8 3.3 0 0 0 0
2057.7 2039.4 1846.1 1546.2 1144.7 733.9 482.4 410.7 388.2 367.4
339.1 302.4 262.4 221.6 186.6 157.5 139.1 129.1 122.5 116.6
110.8 105.8 101.6 96.6 90 80.8 69.1 58.3 50 40.8
30 18.3 3.3 0 0 0 0
2057.7 2029.4 1805.3 1463.7 1023.9 626.5 439 403.2 384.1 359.9
329.1 294.9 258.3 218.3 183.3 157.5 141.6 133.3 127.5 122.5
115.8 110.8 105 99.1 91.6 79.1 63.3 54.2 45 35.8
25 11.7 1.7 0 0 0 0
2057.7 2028.6 1792.8 1432.9 974.7 586.5 425.7 399.9 382.4 356.6
324.9 293.2 259.1 221.6 185.8 158.3 143.3 135 128.3 123.3
118.3 112.5 105.8 98.3 87.5 70.8 51.7 43.3 35 25.8
16.7 5.8 0 0 0 0 0
2057.7 2030.2 1785.3 1420.4 953.9 574 425.7 399 380.7 355.7
323.2 291.6 259.1 220.8 184.9 157.5 143.3 135 129.1 124.1
119.1 112.5 105.8 98.3 86.6 68.3 50 42.5 33.3 25
15 5 0 0 0 0 0
